text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Lock Key
Version 2
for hygienic area
Main material
zinc
Main colour
blue
SW=key width
13
Actuation
double flat
RoHS
true
UNSPSC Code
31161510

Description

Material
Die-cast zinc.
Version
Blue powder-coated.
Note
For actuating the quarter-turn lock for sterile areas
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought