text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Push-Pull Clamp
Form
C
Version 1
standard
Main material
steel
Component material
plastic
Component colour
red
Surface finish body
galvanised
L=Length
171,3
A
41,3
A1
57,2
A2
8
B
41,3
B1
57,2
B5
6
C1
44,4
Clamping force F1 N
1800
D
8,7
D1
15,7
H
122
Hand force FH N
80
L1
98
L2
25,4
L3
48,6
M
M10x50
Opening angle of handle
180°
Retaining force F2 N
3575
RoHS
true
Travel S
41,3

Description

Material
Steel.
Version
Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note
Form A: The clamps lock in the closed grip position.
They can thus only be used for thrust clamping.
Form B and C: The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought