text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Push-pull clamp
Version 1
Standard
Main material
stainless steel A2
Component material
plastic
COMP
red
Surface finish body
bright
L=Length
125
A
36,5
A1
58
A2
10,2
B
33,3
B1
47,6
B5
4,8
C1
24,6
Clamping force F1 N
1600
D
5,6
D1
10,9
H
85
Hand force FH N
80
L1
53
L2
25,4
M
M8x50
Opening angle of handle
180°
Retaining force F2 N
2670
Travel S
31,8

Description

Material
Steel or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
The clamps lock in the open and closed handle positions.
This means they can clamp during the pushing or pulling actions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought