text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Push-Pull Clamp
Form
B
Version 1
heavy version
Body material
steel
Body surface finish
galvanised
F1=Retaining force N
4500
F2=Retaining force N
22250
FH=Hand force (N)
140
L=Length
272
S=Travel
77,8
VG=Opening angle handle
183°
A1
70
B1
90
B5
11,1
C1
40
D
27,2
D1
25
D2
45
H
87
H1
150
L1
78,4
L2
38,1
M
M16X50

Description

Material
Steel.
Version
Steel electro zinc-plated.
Note
Form A: The clamps lock in the closed grip position.
They can thus only be used for thrust clamping.
The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
Assembly
By welding or through holes drilled by the user.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought