Push-Pull Clamp
heavy version
steel
phosphated
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Locking in both closed and open positions
- Used for thrust and traction
- Travel limit as safety function
£36.07
plus sales tax
Added to your shopping cart
Designation
Push-Pull Clamp
Version 1
heavy version
Body material
steel
Component material
plastic
Component colour
green
Body surface finish
phosphated
F1=Retaining force N
3000
F2=Retaining force N
6000
FH=Hand force (N)
140
LB=Hole pattern
2
S=Travel
32
VG=Opening angle handle
185°
A
89
A1
25
A2
36,5
B
46
B1
33,4
C1
23
C2
12
D
5,5
D1
14
Grip type
fixed grip
H
63
L
127
L1
38
L2
30
M
M08
R
95
Description
Material
Steel.
Body and handle ductile iron (SG iron)
Body and handle ductile iron (SG iron)
Version
Phosphated, plastic handle oil-resistant
Note
The clamps lock in the open and closed handle positions. They can be used for thrust or tension clamping.
These clamps also have travel limitation for advance and retraction.
These clamps also have travel limitation for advance and retraction.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.