text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swing Clamp
Form
B
Size
20
Version 1
pneumatic
Version 2
swivel to the left
Body material
aluminium
Component material
stainless steel
Body colour
black
Body surface finish
anodised
B=Width
30
H=Height
80
L=Length
46
S=Travel
27
A
48
A1
8
A2
13
A3
36
A4
20
A5
11,5
D
12
D1
M08
D2
5,5
D3
M06
D4
M05
D5
5,5
F1 (N)
80
H1
125
H2
74
H3
17
H4
44,5
H5
24
H6
22
PL PNEUMATIK
TRUE
S1
12
S2
15
T
4,5
T1
20

Description

Material
Body aluminium.
Double-acting piston rod stainless steel.
Version
Body black anodised.
Note
Swing clamps are used where low clamping forces suffice or where the clamping point must be free when mounting and removing the workpiece. The block form of the housing offers universal fastening possibilities. The magnetic piston is primed for electrical end position feedback.
Including screw and lock washer for fastening the clamping arms (accessories).
The swing action of the clamp should not be blocked.
F1 = at 6 bar (max. operating pressure).
On request
Proximitiy switch.
Accessory
- Clamping arm 05620
- Adapter 05625
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range