text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swing Screw
Body material
steel
Component material
thermoplastic
D=Thread
M08
D
M08
D1
8
D2
18
D3
40
D4
16
H
24
H1
13
H2
1,6
L
30
L1
25
L2 max.
67
L2 min.
53
S
9

Description

Material
Star grip thermoplastic.
Bush steel.
Washer steel 140 HV.
Eye bolt steel grade 8.8.
Hinge pin steel 1.1181.
Version
Star grip black.
Bush trivalent blue passivated
Washer bright.
Eye bolt black oxidised.
Hinge pins tempered, ground and bright.
Note
The swing screws are supplied unassembled.
Suitable circlips are enclosed.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought