Latch
with spring clip
stainless steel
bright
- Simple locking mechanism for covers, claddings and containers
- Application sectors: machine and plant construction, container construction
- Vibration-proof through exceeding dead centre point
- Latches can be screwed on or riveted
- Material: steel or 1.4301 stainless steel
£6.73
plus sales tax
Added to your shopping cart
Designation
Latch
Form
A
Version 1
with spring clip
Version 2
fastening holes visible
Product type
standard
Body material
stainless steel
Body surface finish
bright
Description
Material
Steel or stainless steel 1.4301.
Version
Electro zinc-plated, thick-film passivated and top coat sealed.
Stainless steel, bright.
Stainless steel, bright.
Note
Latches with spring clips for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by tensioning a spring clip.
The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.
Order catch plates separately.
The locking force is applied by tensioning a spring clip.
The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.
Order catch plates separately.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.