text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Catch Plate
Form
B
Version 1
for latch
Version 2
with bracket
Body material
steel
Body surface finish
electro zinc-plated, thick-coat passivated and sealed with Top Coat
For Art. No
05536

Description

Material

Steel or stainless steel 1.4301.

Version
Electro zinc-plated, thick-film passivated and top coat sealed.
Stainless steel, bright.
Note
Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by drawing on the bail.

The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.

Order catch plates separately.
On request
Lockable version with padlock bracket.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought