{"product":{"productId":"agid.35274","price":2,"name":"Latches, steel or stainless steel, with draw bail for up to 3000N, fastening holes concealed, Form A"},"currency":"GBP"}
- Simple locking mechanism for covers, claddings and containers
- Application sectors: machine and plant construction, container construction
- Vibration-proof through exceeding dead centre point
- Latches can be screwed on or riveted
- Can be secured or sealed against unintentional loosening
Description
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel bright.
Stainless steel bright.
Note
Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The fastening force is applied by drawing on the bail.
The hole D2 can be used to secure against unintentional opening or attaching an official lead seal.
The latches can be screwed down or riveted.
Order catch plates separately.
The retaining force F1 applies to the latch, not the catch plate.
The fastening force is applied by drawing on the bail.
The hole D2 can be used to secure against unintentional opening or attaching an official lead seal.
The latches can be screwed down or riveted.
Order catch plates separately.
The retaining force F1 applies to the latch, not the catch plate.
On request
Lockable version with padlock bracket.
Accessory
Catch plate 05535.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.