text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Latch
Version 1
not lockable
Version 2
fastening holes covered
Body material
zinc
Body surface finish
matt chromed
B=Width
26,5
H=Height
18
L=Length
64,8
B1
19,7
D
3,2
D1
3,2
E
12
E1
12
E2
30
H1
6,5
H2
3,5
L1
15,5
L2
6

Description

Material
Die-cast zinc.
Version
Black powder-coated, high-gloss chromed or matt chromed.
Note
Latches for the easy and secure locking of doors and hatches. The toggle system makes them vibration proof.

The latches can be screwed on or riveted. We recommend using M3 countersunk screws to fasten the components.

The die-cast housing conceals all functional parts and so secures against dismantling when closed.

Max. load capacity is 1,200 N.

Supplied with catch plate.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought