Catch Plate
for latch
steel
bright
- Steel
- Vibration proof
- Weldable
£5.75
plus sales tax
Added to your shopping cart
Designation
Catch Plate
Form
B
Version 1
for latch
Version 2
weldable
Product type
heavy-duty version
Body material
steel
Body surface finish
bright
L=Length
66
For Art. No
05560
Description
Material
Steel.
Version
Bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.