text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Toe Clamp
Form
B
Version 1
adjustable
Body material
high carbon steel
Component material
high carbon steel
Body surface finish
black oxidised
Component surface finish
tempered, black oxidised
B=Width
35
L=Length
105
R=Application
machined
B1
13
B2
20
F1 kN
7,4
F2 (kN)
10,4
Fastening type
elongated holes
H
29
H1
22
H2
9
J
12
L1
26,5
L2
13,5
M1 Nm
19
M2 Nm
26
Mounting/support surface
ground

Description

Material
Carbon steel.
Version
Body black oxidised.
Jaw plate tempered and black oxidised.
The clamping face of the jaw plate is ground.
Note
The adjustable toe clamp is used together with the rack plate CL.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought