Side Clamp
left
steel
case-hardened and black oxidised
- Mountable directly on machine tables
- With positive down force
- Flexible application
- Clamping jaw case-hardened
- Manual actuation
£97.20
plus sales tax
Added to your shopping cart
Designation
Side Clamp
Form
B
Version 1
left
Body material
steel
Body surface finish
case-hardened and black oxidised
A=Length
38,5
B=Width
25
F=Retaining force N
3800
H=Height
24
D
12
D1
M06
E
Ø 8
Fastening type
bore
H1
45
K
3,5
L
22
L1
20
L2
17
L3
4
R
110
Description
Material
Steel.
Version
Case-hardened and black oxidised.
Note
This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force.
Using the centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.
The versions 04518-006010, 04518-006015, 04518-006030 and 04518-006035 have 2 round carbide inserts.
Using the centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.
The versions 04518-006010, 04518-006015, 04518-006030 and 04518-006035 have 2 round carbide inserts.
Clamping force
04518-006... = 3800 N
04518-010... = 7200 N
04518-010... = 7200 N
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.