text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Side Clamp
Form
A
Body material
high carbon steel
Body colour
black
Body surface finish
black oxidised
B=Width
75
D2=Thread
M04X6
D=Thread
M04
F=Retaining force kN
9
H=Height
32
L=Length
52
M=Tightening torque max. Nm
25
S=Travel
3
SW=Key width
19
T=Thread depth
6
B1
60
B2
45
B3
15
B4
30
D1
6,6
H1
27
H2
18
H3
18
H4
18
H5
8
L1
10
L2
48
L3
20
L4
14
L5
3
SW1
8

Description

Material
Body Q&T steel.
Tension lever Q&T steel.
Version
Body black oxidised.
Clamping face ground.
Note
Tighten the setscrew to prevent the side clamp sliding back during the clamping process. (Form A)
Advantages
- High clamping force
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Drawing reference
1) Setscrew
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range