text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hook Clamp
Version 1
with collar
Body material
high carbon steel
Body surface finish
tempered, black oxidised
D1=Diameter
25
D=Thread
M10
F=Retaining force kN
6,5
H=Height
72
L1=Thread length
15
SW=Key width
19
C
M08
H1
79
H2
67
H3
12,5
L
12
L2
10
P
25
R
12,5
R1
40

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought