text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hook Clamp
Version 1
with collar
Body material
high carbon steel
Body surface finish
tempered, black oxidised
D1=Diameter
20
D=Thread
M08
F=Retaining force kN
4,5
H=Height
56
L1=Thread length
11
SW=Key width
17
C
M06
H1
60
H2
53
H3
10,5
L
9
L2
8
P
20
R
10
R1
30

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought