Hook Clamp
with collar
high carbon steel
tempered, black oxidised
- Flexible application
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
- Low space requirement
£66.61
plus sales tax
Added to your shopping cart
Designation
Hook Clamp
Version 1
with collar
Body material
high carbon steel
Body surface finish
tempered, black oxidised
D1=Diameter
20
D=Thread
M08
F=Retaining force kN
4,5
H=Height
56
L1=Thread length
11
SW=Key width
17
C
M06
H1
60
H2
53
H3
10,5
L
9
L2
8
P
8
R
10
R1
30
Description
Material
Carbon steel.
Version
Tempered and black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.