text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Stop
Version 1
adjustable
A=Thread
M12
G=Through hole f sock.head scr
M12
B
50
C
40
D
32
E
60
F
36
H
12
J
41,6
K
100

Description

Material
Body and set screw carbon steel.
Version
Body black oxidised.
Set screw tempered and black oxidised.
Note
The adjustable stops have three tapped holes to accept the set screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range