text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Stop Spindle
Body material
steel
D=Thread
M16
SW=Key width
17
A
130
D1
12
L
26
L1
3
N
10
R
7,5
T
17

Description

Material
Steel.
Version
Black oxidised. Domed head hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought