text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Stop Spindle
Body material
steel
D=Thread
M06
SW=Key width
7
A
50
D1
4
L
10
L1
1,5
N
4
R
2,5
T
7

Description

Material
Steel.
Version
Black oxidised. Domed head hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought