text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Workpiece Stop
Size
150
Body material
aluminium
Component material
steel

Description

Material
Clamping joint high-tensile aluminium.
Hinge pin, support plate and stop bar, steel.
Version
Clamping joint anodised blue and black.
Hinge pins, support plate and stop bar black oxidised.
Note
The 5D-swivelling stop serves, among other things, as a versatile instrument for positioning on machining tools or for assembly work. It is infinitely adjustable, quickly and flexibly in 5 axes.
Supplied complete with M8x12 T-slot nut and hex key.
On request
Connecting element for combining several 5D-swivelling stops.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought