Spring Plunger
with status sensor
steel
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- Hardened thrust pin
- Inductive proximity switch included
Sales unit
£47.76 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring Plunger
Version 1
with status sensor
Version 2
normally closed
Body material
steel
Component material
pin steel
D=Thread
M10
F1=Spring force initial N ca.
26
F2=Spring force final N ca.
44
F=Spring force
standard
Form=Form thrust pad
thrust pin
H=Stroke
3
H=Switching contact from strok
2,2 - 2,8
L1=Length
4
L=Length
36
Carrier profile
proximity switch
D1
4,5
PL FEATUREgrip
TRUE
Packaging unit
1
Description
Material
Sleeve, thrust pin and spring steel.
Inductive proximity switch.
Inductive proximity switch.
Version
Black oxidised.
Thrust pin hardened.
Thrust pin hardened.
Note
An electrical control signal can be sent via the built-in end switch.
Voltage: U = 10 – 30 V DC
Current: I max. = 200 mA
Temperature range: -25 °C – +70 °C
Protection class: IP 67
Voltage: U = 10 – 30 V DC
Current: I max. = 200 mA
Temperature range: -25 °C – +70 °C
Protection class: IP 67
Safety
Spring plungers with status sensor are not suitable for personal protection.
Drawing reference
3) cable Ø 3.5 mm; length ca. 2 m
4) LED-indicator
BN = brown
BK = black
BU = blue
Example of position feedback:
Pos. 1: slide engaged
Pos. 2: slide disengaged
4) LED-indicator
BN = brown
BK = black
BU = blue
Example of position feedback:
Pos. 1: slide engaged
Pos. 2: slide disengaged
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.