text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Spring Plunger
Version 1
with thread lock
Main material
steel
Component material
pin steel
Surface finish body
black oxidised
D=Thread
M16
H=Stroke
4,5
L=Length
24
D1
8,5
L1
14
Loosening torque approx. Nm
3,05
N
2,5
Spring strength
standard
Spring force final pressure F2 approx. N
100
Spring force initial pressure F1 approx. N
45
Tightening torque approx. Nm
3,95
carrier form
slot
pin form
thrust pin

Description

Material
Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version
Black oxidised.
Thrust pin hardened.
Drawing reference
L2 = approx. 2x thread pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought