text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Version 1
with thread lock
Body material
stainless steel
Component material
pin stainless steel
D=Thread
M16
F1=Spring force initial N ca.
22
F2=Spring force final N ca.
50
F=Spring force
light
Form=Form thrust pad
thrust pin
H=Stroke
4,5
L=Length
24
MS=Loosening torque Nm ca.
3,05
MS=Tightening torque Nm ca.
3,95
Carrier profile
slot
D1
8,5
L1
14
N
2,5

Description

Material
Sleeve 1.4305.

Thrust pin 1.4034.

Spring 1.4310.



Thread lock nylon.
Version
Bright.
Thrust pin hardened.
Drawing reference
L2 = approx. 2x thread pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought