text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Body material
steel
Component material
ball steel
D=Thread
M08
F1=Spring force initial N ca.
15
F2=Spring force final N ca.
30
F=Spring force
standard
Form=Form thrust pad
ball
H=Stroke
1,5
L=Length
18
Carrier profile
hexagon socket
D1
5
S
4

Description

Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D steel wire.
Version
Black oxidised. Ball hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought