text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Version 1
long
Body material
steel
Component material
ball steel
D=Thread
M10
F1=Spring force initial N ca.
20
F2=Spring force final N ca.
40
Form=Form thrust pad
ball
H=Stroke
2
L=Length
35
Carrier profile
hexagon socket
D1
6
S
5

Description

Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D steel wire.
Version
Black oxidised. Ball hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought