Spring Plunger
steel
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable
- Simple assembly
Sales unit
£2.01 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring Plunger
Body material
steel
Component material
pin POM
D=Thread
M06
F1=Spring force initial N ca.
3
F2=Spring force final N ca.
9
F=Spring force
light
Form=Form thrust pad
thrust pin
G=Assembly key g
14
H=Stroke
2,5
L=Length
20
Carrier profile
hexagon socket
D1
2,7
N
1
S
2
T1
1
Description
Material
Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D steel wire.
Thrust pin POM.
Spring grade D steel wire.
Version
Black oxidised.
Drawing reference
1) grub screw glued in
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.