{"product":{"productId":"agid.2473","price":4.86,"name":"Spring plungers with hexagon socket and thrust pin, stainless steel, standard spring force, with thread lock"},"currency":"GBP"}
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- with thread lock: safety against vibrations, reusable
- Stainless steel 1.4305, 1.4034, 1.4310
Description
Material
Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.
Thread lock nylon.
Version
Bright.
Thrust pin hardened.
Thrust pin hardened.
Drawing reference
L2 = ca. two full threads
1) grub screw glued-in
1) grub screw glued-in
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.