text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Spring Plunger
Version 1
Smooth version
Main material
plastic
Component material
POM
D=outside diameter
6
H=Stroke
1,6
L=Length
7
D1
5
D2
6,5
L1
1
Spring strength
standard
Spring force final pressure F2 approx. N
12,6
Spring force initial pressure F1 approx. N
6,2

Description

Material
Sleeve thermoplastic.
Spring stainless steel.
Ball stainless steel or POM.
Version
Sleeve black.
Ball hardened, bright.
Note
The self-locking function of the spring plunger enables simple assembly and secure overhead installation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought