text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Carrier Nut
Form
C
Body material
mild steel
H=Height
26
L=Length
17,5
NR=For spindle head No.
45
D
8,4
D1
13,5
L1
7,5
Slot width
19
T
8,3

Description

Material
Steel.
Version
Case-hardened, black oxidised and ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought