Centring unit
conus
steel
- Extremely high repeat accuracy of <0.003 mm
- No tilting when joining
- Not sensitive to dirt and splinters
- Easy handling
£25.04
plus sales tax
Added to your shopping cart
Designation
Centring unit
Size
1
Version 1
conus
Body material
steel
D1=Pin diameter
6
D2=Thread
M04
For Art. No
03152-11-1
H min.
12
L max.
17,5
L1
9
T min.
9
Description
Material
Cone, steel.
Balls, ball bearing steel.
Balls, ball bearing steel.
Version
Cone hardened and ground.
Balls embedded in rubber which is vucanised on the cones.
Balls embedded in rubber which is vucanised on the cones.
Note
In conjunction with the position bushings, the position cones form a centring unit for the high-precision positioning of two components. The system achieves a repeat accuracy of <0.003 mm. The bonded rubber does not become brittle and is insensitive to contamination or swarf. Small embedded swarf splinters do not effect the system.
Temperature range
+80 °C.
Function principle
When the positioning cone and bush are mated, the balls are pressed together within the rubbers elastic range and thus locate the two parts in which they have been fitted, with maximum accuracy. To ensure that the rubber in which the balls are embedded is deformed within the elastic range, one must merely ensure that the depth of the hole into which the positioning bush is later pressed is precisely observed. The positioning cone is supplied ready to fit into the positioning bush and must simply be fitted into the counterpart component. Henceforth, a precise zero point positioning system is in place.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.