text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locating Cylinder
Form
B
Version 1
pneumatic
Body material
high carbon steel
Body surface finish
nickel-plated
D1=Outside diameter
40
D=Diameter
12
F1=Retaining force (N)
250
D10
41
D11
M04
D2
24
D3
23,4
D4
4,5
D5
8
D6
32
D7
M04
D8
23,8
D9
14
H
8
H1
24,5
H2
8
H3
25
H4
3,5
H5
8,5
H6
25,5
H7
8,5
PL PNEUMATIK
TRUE

Description

Material
Carbon steel.
Version
nickel-plated.
Note
The 3 clamping balls are pneumatically released.
The 3 clamping balls retract and the fixture can be exchanged. If the air is stopped, the 3 clamping balls advance and the fixture is clamped.
This easy-to-operate system significantly reduces the changeover times.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought