text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Adapter Bush
Version 1
for positioning cylinder
Version 2
cylindrical
Body material
high carbon steel
Body surface finish
nickel-plated
D1=Outside diameter
25
D=Diameter
16,1
H=Height
9,5
D2
24,6
D3
44
D4
5,5
D5
9,5
D6
M05
D7
34
D8
24,8
D9
45
H1
11
H2
7
H3
4
H4
7,5
H5
10

Description

Material
Carbon steel.
Version
nickel-plated.
Note
Locating bushes are placed in a fixture or interchangeable subplate and form the counterpart to the locating cylinder.
The locating bushes are centred in a reamed hole and then fastened with 4 screws.
The balls of the locating cylinder engage in the groove in the locating bush, thereby forming a fast, secure and highly accurate changeover unit, and reducing setup and changeover times.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range