text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Spring Push-Pull Plunger
Main material
steel
Component material
steel
D=Thread
M18x1,5
L=thread length
45,5
D1
10
D2
11
D3
M6x12
H
12,5
L1
16
L2
6
L3
2,5
RoHS
true
SW (square)
16
SW1
9
SW2 square
16
Spring strength
standard
Spring force final pressure F2 approx. N
150
Spring force initial pressure F1 approx. N
50
UNSPSC Code
31161704

Description

Material
Steel.
Version
Sleeve blue electro zinc-plated.
Spring pins black oxidised.
Note
The tapped hole in both ends of the spring pin allow various inserts to be attached e.g. prisms, thrust pins, self-aligning pads, knobs, grips etc.
Assembly
LOCTITE threadlocker 97990-243.... is recommended for gluing the threaded sleeve in position.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought