text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Push-Pull Plunger
Body material
steel
Component material
steel
D=Thread
M12
F1=Spring force initial N ca.
5
F2=Spring force final N ca.
20
F=Spring force
standard
H=Stroke
10
L=Thread length
26
D1
6
D2
7
D3
M04X8
L1
11
L2
5
L3
1
SW1
6
SW2 4-side
10
VK
10

Description

Material
Steel.
Version
Sleeve blue electro zinc-plated.
Spring pins black oxidised.
Note
The tapped hole in both ends of the spring pin allow various inserts to be attached e.g. prisms, thrust pins, self-aligning pads, knobs, grips etc.
Assembly
LOCTITE threadlocker 97990-243.... is recommended for gluing the threaded sleeve in position.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought