text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Lateral Spring Plunger
Version 1
standard spring force
Body material
plastic
Component material
POM
Body colour
red
D1=Outside diameter
6
D2=Bore diameter 2
9,9
D=Outside diameter
10
L1=Length
10,3
L=Length
9
F ca. N
30
±S
1

Description

Material
Sleeve and spring plastic.
Thrust pin POM.
Version
Thrust pin white.
Note
Lateral spring plungers are used for positioning, holding and fastening workpieces in applications where there is increased presence of dirt.
For example: painting and sandblasting.

Calculation dimension X:
Y > = L1-D1/2, therefore X=D1/2-S
Y < L1-D1/2, therefore X =D1/2-S-((L1-D1/2-Y)*0,123)

Light spring force = blue spring
Standard spring force = red spring
Strong spring force = green spring
Assembly
The sleeve is pressed into the hole.
It is recommended to moisten the sleeve before assembly.
Drawing reference
1) Assembly tool
2) Some sizes have a different pin form

Y = workpiece height
W = workpiece length
X = coordinate dimension
Z = stop diameter
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought