text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger
Form
A
Size
2
Version 1
without locking slot
Product type
with T-grip
Body material
stainless steel
Component material
polyamide
Component colour
black grey RAL 7021
Body surface finish
hardened
Steel code
1.4034
D1=Thread
M12X1,5
D=Pin diameter
6
F1=Spring force initial N ca.
6
F2=Spring force final N ca.
14
L=Length
58
S=Travel
6
A
50
B
15,5
F x 30°
1,8
L1
20
L2
8
L3
17
Locknut
without locknut
SW1
14

Description

Material
Steel version:

Indexing pin hardened:

pin 1.0718

threaded sleeve 1.0718.



Stainless steel version:

Indexing pin hardened:

pin 1.4305

threaded sleeve 1.4305.



T-grip thermoplastic, black grey or traffic red RAL 3020.
Version
Steel version:
indexing pin hardened, ground and black oxidised.
Threaded sleeve black oxidised

Stainless steel version:
indexing pin hardened, ground and bright.
Threaded sleeve bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. The ergonomic T-grip enables easy handling and low effort.
On request
Special versions.
Accessory
Spacer rings 03089
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought