Indexing Plunger
1344
stainless steel
hardened
- electronic status monitoring
- short switching distance
£80.70
plus sales tax
Added to your shopping cart
Designation
Indexing Plunger
Form
D
Size
3
Version 1
1344
Version 2
PNP normally open
Product type
standard
Body material
stainless steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
hardened
D1=Thread
M16X1,5
D=Pin diameter
8
F1=Spring force initial N ca.
15
F2=Spring force final N ca.
35
L=Length
74
P=Cable length
2000
S=Travel
8
Connection type
PVC cable
D2
33
D3
2,4
F x 30°
2,3
Form definition
with locking slot, with locknut
L1
26
L2
10
L3
23
Locknut
with locknut
PL FEATUREgrip
TRUE
SW1
19
SW2
24
Description
Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position locking in machines, equipment, furniture and special vehicle construction.
With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.The connection, e.g. to a machine control system, is hard wired via the connection cable of the integrated sensor.
Some examples of this are for length, height and position locking in machines, equipment, furniture and special vehicle construction.
With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.The connection, e.g. to a machine control system, is hard wired via the connection cable of the integrated sensor.
Material
Steel version:
Grub screw and indexing pin steel.
Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom grip black grey thermoplastic.
Version
Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve, bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve, bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note
The status sensor switches when it engages after S - 1 mm travel.
Technical Data
Inductive sensor:
Output circuit: PNP NO
Operating voltage: 6 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <4000 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -10 °C - +70 °C
Approvals: CE, c UL us, EAC
Output circuit: PNP NO
Operating voltage: 6 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <4000 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -10 °C - +70 °C
Approvals: CE, c UL us, EAC
Application
Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.
Safety
Indexing plungers with status sensor are not suitable for personnel safety functions.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
P = cable length
BN = brown
BK = black
BU = blue
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
P = cable length
BN = brown
BK = black
BU = blue
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.