text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger
Form
B
Size
3
Version 1
with eccentric handle
Body material
steel
Component material
thermoplastic
Component colour
traffic red RAL 3020
Body surface finish
hardened and black oxid finish
A1=Handle length
67,8
A=Handle length
55,5
B=Width
26,9
D1=Thread
M16X1,5
D=Pin diameter
8
F1=Spring force initial N ca.
15
F2=Spring force final N ca.
35
L=Length
56,9
S=Travel
8
B1
19,4
F x 30°
2,3
Form definition
277
L1
26
L2
10
L3
23
Locknut
with locknut
SW1
19
SW2
24

Description

Material

Steel version:

Grub screw and indexing pin steel.



Stainless steel version:

Threaded sleeve 1.4305.

Indexing pin 1.4305.

Handle fibreglass reinforced thermoplastic PPA (high temperature resistant).

Version
Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version:
Threaded sleeve, bright.
Indexing pin ground and left bright.

Grip black or traffic red RAL3020.
Note
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
Temperature range
Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Advantages
Simple and quick operation.
Suitable for high temperature applications.
With integrated detent function.
On request
Special versions.
Accessory
Spacer rings 03089
Positioning bushes for indexing plunger 03099-50
Mounting brackets 03099
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought