text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Dowel Pin
Version 1
internal thread
ISO standard
Ä8735
Body material
ceramic
Body colour
white
D=Diameter
6
L=Length
28
D1
M04
L1 ca.
0,8
L2 ca.
2,1
T
6

Description

Material
High performance ceramic Z101.
Version
Ground
Note
Tapped dowel pins are chiefly used in blind holes. The milled flat prevents air compression in blind holes.
The thread is for connecting the extractor 03328.

The dimensions of the dowel pin comply with DIN 7979.
Advantages
Ideal for fixture construction
Dimensionally stable even at high temperatures
Electrically insulating
Drawing reference
1) ground flat
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range