text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Tension Cone
Version 1
for collet
Version 2
for internal clamping
Body material
steel
Body colour
nickel-plated
D1=Pin diameter
16
D=Thread
M10
L1=Thread length
11
SW=Key width
8
D2
27
L
35

Description

Material
Carbon steel.
Version
hardened and nickel-plated.
Note
The traction cone is required for the collet for internal clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought