text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Centring clamp
Form
B
Version 1
hexagon
Main material
steel
Component material
steel
Surface finish body
hardened and black oxid finish
Surface finish component
hardened and ground
D=Diameter min.
18,5
D=max. diameter
22,5
A
5,5
Application
machined
Clamping force max. kN
4
Clamping type
internal clamping
D1
M5
D2
15
D3
2,5
D4
5,3
H
23,5
H1
16,5
H2
11,6
H3
10,4
H4
2,3
K
4
L
7,5
M
3
No. of hex
3
REACh
false
RoHS
true
SW
4
Tightening torque max. Nm
10
hexagon
4

Description

Material
Body 1.2842.

Ball and hex segments 1.4112.

Tension spring 1.4310.
Version
Body hardened and black oxidised.
Ball and hex segments hardened and ground.
Note
Form B: with hexagon for surface-sensitive holes.
Technical Data
Repetitive accuracy ±0.025
Concentric accuracy ±0.05
Application
To position and centre existing bores on the machining surface.
Advantages
- Precise self-centring.
- Distortion free clamping.
- Large spread range.
- Low overall height.
Drawing reference
Form A:
With balls for holes where light marking is acceptable.
Form B:
With hexagons for sensitive hole surfaces.

1) Mounting aid:
pin to accurately position the mandrel segments.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought