text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Centring Clamp
Form
A
Version 1
with ball
Body material
steel
Component material
steel
Body surface finish
hardened and black oxid finish
Component surface finish
hardened and ground
D2=Ball Ø
16
D=Diameter min.
70,5
D=Max. diameter
86,5
F3=Retaining force max. kN
10
M=Tightening torque max. Nm
141
N=No. of balls
6
R=Application
blanks
A
17
Clamping type
internal clamping
D1
M12
D2
60
D3
5
D4
13
H
63,1
H1
46,1
H2
28,3
H3
23,7
H4
9,3
L
10
M
5,5
SW
10

Description

Material
Body 1.2842.

Ball and hex segments 1.4112.

Tension spring 1.4310.
Version
Body hardened and black oxidised.
Ball and hex segments hardened and ground.
Note
Form A: with ball suitable for tensioning in holes, where slight impressions are acceptable.
Technical Data
Repetitive accuracy ±0.025
Concentric accuracy ±0.05
Application
To position and centre existing bores on the machining surface.
Advantages
- Precise self-centring.
- Distortion free clamping.
- Large spread range.
- Low overall height.
Drawing reference
Form A:
With balls for holes where light marking is acceptable.
Form B:
With hexagons for sensitive hole surfaces.

1) Mounting aid:
pin to accurately position the mandrel segments.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought