text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Element
Body material
steel
E=Width
20
H=Height
19
L=Length
92
C
4
D
10
D1
M06
D2
8,2
D3
16,2
F (kN)
3
H1
19,5
H2
7
H3
9
L1
25,5
L2
39
L3
20
L4
6

Description

Material
Steel.
Version
Case-hardened, black oxidised and ground.
Note
These supports are placed under long or thin workpieces to prevent vibration or bending during milling, drilling, grinding or shaping operations.
Drawing reference
1) set screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range