text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Compensating Clamp
Body material
steel
H=Height
50
L=Length
315
M=Width
24
B
13
D1
M10
D2
20
H1
25
K
80
L1
300
L2
100
L3
30
L4
160
M1
6
M2
14
R
15
f (N)
2500

Description

Material
Steel.
Version
Case-hardened, black oxidised and ground.
Note
These supports are placed under long or thin workpieces to prevent vibration or bending during milling, drilling, grinding or shaping operations. The support can be accurately placed without the need to reach under the workpiece. The support pin contacts the workpiece under light pressure. It can be tightened in any position. Various types of pins can be screwed into the tapped hole in the thrust pin to adapt the support height.

The supports 02380-075, 02380-150 and 02380-170 have only 1 slot.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought