text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Element
Form
B
Version 1
cylindrical
Body material
high carbon steel
F max. N
4000

Description

Material
Carbon steel 1.1181.
Version
Black oxidised.
Drawing reference
1) centring hole for 02210
2) tapped hole for: 02000-110, 02000-310, 02000-910, 02030-10, 02030-101
3) spring force 0.8 - 2.1 N
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought