text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Claw
Size
25
Version 1
for telescopic clamping unit
Version 2
with ball
Body material
steel
B=Width
64
D=Ball diameter
25,4
G=Thread
M16
H=Clamping range
0-45
L1=Thread length
25
B1
79
H1
27
L
25
L2
76
L3
66

Description

Material
Steel.
Version
Claw clamps black oxidised.
Clamping ball bright.
Note
The clamping unit is used for connecting to the workpiece. The clamping ball can be attached to several points on the claw clamp. This enables flexible adjustment of the claw clamp.

The clamping balls can be exchanged between the two system sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range