text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Connector
Form
A
Version 1
with screw connection
Version 2
3-pin
Product type
straight
Main material
plastic
Component material
polyurethane
Main colour
black
Component colour
black
P=cable length
5000
Cable bend radius fixed
≥ 5 x D1
Cable bend radius moving
≥ 10 x D1
Conductive resistance (20 °C) Ω/Km
57
Contamination level
3
D1
4,1
Form definition
straight bush
Halogen-free
yes
L
38
No. of conductors x conductor cross-section
3 x 0,34 mm²
Nominal voltage V
300 AC
Number of bend cycles max.
10000000 (25 °C)
Operating voltage V
250 AC / 250 DC
Rated surge voltage V
2500
Rated current (40 °C) A
4
Safety rating
IP65/IP67
Temperature range cable fixed
-40 °C - +80 °C
Temperature range cable moving
-25 °C - +80 °C
Test voltage V
2500 AC

Description

Material
Housing: plastic.
Cable: PUR
(4 pole length 3 and 5 metres PVC.
8 pole length 10 metres PVC.
12 pole length 10 metres PVC).
Insulation braid: PP
(4 pole length 3 and 5 metres PVC.
8 pole length 10 metres PVC.
12 pole length 10 metres PVC).
Contact: copper alloy.
Contact surface: Au (gold).
Lock: nickel plated die-cast zinc.
Version
Bush (female).
Housing colour: black.
Cable colour: black.
Note
Connector with screw lock.
Connector moulded to cable.
Wire ID acc. to DIN 47100 colour code.
Coding A. Recommended tightening torque for the lock 0.6 Nm.
The connectors are designed for use in plant, control and electrical appliance construction.
Technical Data
No. of connection cycles: ≥ 100.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought