text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Crank Handle
Form
D
Size
1
Version 1
reamed hole
Version 2
without transverse hole
Product type
revolving grip
Body material
thermoplastic
Component material
stainless steel
Body colour
black grey
A=Centre distance
80
D2=Fastening hole
10
H1=Handle height
49,1
H=Height
85,8
L=Length
104
A
80
D
24
Form definition
with revolving grip
H2
28,5
H3
13
L2
12,7
PL NOVOgrip
TRUE

Description

Material

Crank and grip thermoplastic.

Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version
Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note
The hub cover and the revolving cylinder grip are supplied unassembled.
To assemble, screw the grip into the tapped hole provided.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Drawing reference
1) Position of the transverse bore to the keyway is offset by 90°.
Accessory
07161 Cap screws with low head DIN 6912
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought